TX Hi-Rel

V68ZTX10

  • Electrical Characteristics
    • Catalog # V68ZTX10
    • Surge Energy (WTM) (J) 13
    • Nominal DC Voltage (VNDC) (V) 68
    • VNDC MIN (V) 62.4
    • VNDC MAX (V) 73.3
    • Max Clamp Voltage (Vc) (V) 123
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V68ZTX10
    • Operating Temperature -55° to 85°C