TX Hi-Rel

V8ZTX1

  • Electrical Characteristics
    • Catalog # V8ZTX1
    • Surge Energy (WTM) (J) 0.1
    • Nominal DC Voltage (VNDC) (V) 8
    • VNDC MIN (V) 6.3
    • VNDC MAX (V) 10.6
    • Max Clamp Voltage (Vc) (V) 22
    • Packaging Method Cartridge
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V8ZTX1
    • Operating Temperature -55° to 85°C