UltraMOV

V07E130L1T

  • Electrical Characteristics
    • Catalog # V07E130L1T
    • VMAX AC (V) 130
    • Max Rated DC Voltage 170
    • Surge Energy (WTM) (J) 12.5
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 205
    • VNDC MIN (V) 184
    • VNDC MAX (V) 226
    • Max Clamp Voltage (Vc) (V) 340
    • Packaging Method T&R
    • Replaced By Part Number V07E130PL1T