UltraMOV

V07E175PL1A

  • Electrical Characteristics
    • Catalog # V07E175PL1A
    • Package Size 7mm
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 17
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 270
    • VNDC MIN (V) 243
    • VNDC MAX (V) 297
    • Max Clamp Voltage (Vc) (V) 455