UltraMOV

V07E230L2T

  • Electrical Characteristics
    • Catalog # V07E230L2T
    • Package Size 7mm
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • Surge Energy (WTM) (J) 20
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 360
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595