background-waves

V07E230P

Product Status| Activei

V07E230P

RADIAL VARISTOR 7MM ROHS / LEAD FREE | Series: UltraMOV
info
The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.
PropertyValue
VMAX AC (V)
230
VMAX DC (V)
300
Surge Energy (WTM) (J)
20
ITM 1xAmps (A)
1750
ITM 2xAmps (A)
1200
VNDC MIN (V)
324
VNDC MAX (V)
396
Vc (V)
595
Polarity
Bi-directional
Co Typ (pF)
100
Diameter
7
Ipk
10

V07E230P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V07E230PRADIAL VARISTOR 7MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Pdf IconCoC_RoHS10_V07E230PPdf IconREACH_SVHC Declaration_V07E230PDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V07E230P Custom Products Request

Need your V07E230P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.