UltraMOV

V07E275PL2T

  • Electrical Characteristics
    • Catalog # V07E275PL2T
    • Package Size 7mm
    • VMAX AC (V) 275
    • Max Rated DC Voltage 350
    • Surge Energy (WTM) (J) 28
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 387
    • VNDC MAX (V) 473
    • Max Clamp Voltage (Vc) (V) 710