UltraMOV

V07E420

  • Electrical Characteristics
    • Catalog # V07E420
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 40
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • VNDC MIN (V) 612
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1120
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 55
    • Partner ECAD Models V07E420
    • Replaced By Part Number V07E420P