UltraMOV

V07E440

  • Electrical Characteristics
    • Catalog # V07E440
    • VMAX AC (V) 440
    • Max Rated DC Voltage 585
    • Surge Energy (WTM) (J) 44
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Peak Pulse Current (ITM) 2xAmps (A) 1200
    • VNDC MIN (V) 643
    • VNDC MAX (V) 787
    • Max Clamp Voltage (Vc) (V) 1180
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 50
    • Partner ECAD Models V07E440
    • Replaced By Part Number V07E440P