UltraMOV

V10E140L4B

  • Electrical Characteristics
    • Catalog # V10E140L4B
    • Package Size 10mm
    • VMAX AC (V) 140
    • Max Rated DC Voltage 180
    • Surge Energy (WTM) (J) 27.5
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 2500
    • Nominal DC Voltage (VNDC) (V) 220
    • VNDC MIN (V) 200
    • VNDC MAX (V) 240
    • Max Clamp Voltage (Vc) (V) 360