UltraMOV

V10E510P

  • Electrical Characteristics
    • Catalog # V10E510P
    • Package Size 10mm
    • VMAX AC (V) 510
    • Max Rated DC Voltage 670
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 2500
    • VNDC MIN (V) 738
    • VNDC MAX (V) 902
    • Max Clamp Voltage (Vc) (V) 1355
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 110