UltraMOV

V14P300L1T

  • Electrical Characteristics
    • Catalog # V14P300L1T
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 125
    • Peak Pulse Current (ITM) 1xAmps (A) 6000
    • Peak Pulse Current (ITM) 2xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 470
    • VNDC MIN (V) 423
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 775
    • Packaging Method T&R
    • Partner ECAD Models V14P300L1T
    • Replaced By Part Number V14P300PL1T