UltraMOV

V20E130

  • Electrical Characteristics
    • Catalog # V20E130
    • VMAX AC (V) 130
    • Max Rated DC Voltage 170
    • Surge Energy (WTM) (J) 100
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 184
    • VNDC MAX (V) 226
    • Max Clamp Voltage (Vc) (V) 340
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1900
    • Partner ECAD Models V20E130
    • Replaced By Part Number V20E130P