UltraMOV

V20E140

  • Electrical Characteristics
    • Catalog # V20E140
    • VMAX AC (V) 140
    • Max Rated DC Voltage 180
    • Surge Energy (WTM) (J) 110
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 200
    • VNDC MAX (V) 240
    • Max Clamp Voltage (Vc) (V) 360
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1750
    • Partner ECAD Models V20E140
    • Replaced By Part Number V20E140P