background-waves

V20E140PL1B7

Product Status| Activei

V20E140PL1B7

RADIAL VARISTOR 20MM ROHS / LEAD FREE | Series: UltraMOV
info
The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.
PropertyValue
VMAX AC (V)
140
VMAX DC (V)
180
Surge Energy (WTM) (J)
110
ITM 1xAmps (A)
10000
ITM 2xAmps (A)
6500
VNDC (V)
220
VNDC MIN (V)
200
VNDC MAX (V)
240
Vc (V)
360
Diameter
20
Ipk
100

V20E140PL1B7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20E140PL1B7RADIAL VARISTOR 20MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V20E140PL1B7 Custom Products Request

Need your V20E140PL1B7 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.