UltraMOV

V20E150PL1B7

  • Electrical Characteristics
    • Catalog # V20E150PL1B7
    • Package Size 20mm
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 120
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 216
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 395