UltraMOV

V20E175PL4B

  • Electrical Characteristics
    • Catalog # V20E175PL4B
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 135
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 270
    • VNDC MIN (V) 243
    • VNDC MAX (V) 297
    • Max Clamp Voltage (Vc) (V) 455
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20E175PL4B