UltraMOV

V20E250P

  • Electrical Characteristics
    • Catalog # V20E250P
    • Package Size 20mm
    • VMAX AC (V) 250
    • Max Rated DC Voltage 320
    • Surge Energy (WTM) (J) 170
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 351
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 650
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1000