UltraMOV

V20E300L1A1

  • Electrical Characteristics
    • Catalog # V20E300L1A1
    • Package Size 20mm
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 250
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 470
    • VNDC MIN (V) 423
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 775