UltraMOV

V20E320

  • Electrical Characteristics
    • Catalog # V20E320
    • Package Size 20mm
    • VMAX AC (V) 320
    • Max Rated DC Voltage 420
    • Surge Energy (WTM) (J) 273
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 459
    • VNDC MAX (V) 561
    • Max Clamp Voltage (Vc) (V) 840
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 750