UltraMOV

V20E625PL1TX2855

  • Electrical Characteristics
    • Catalog # V20E625PL1TX2855
    • VMAX AC (V) 625
    • Max Rated DC Voltage 825
    • Surge Energy (WTM) (J) 400
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 1000
    • VNDC MIN (V) 900
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1650
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20E625PL1TX2855