UltraMOV25S

V25S130P

  • Electrical Characteristics
    • Catalog # V25S130P
    • VMAX AC (V) 130
    • Max Rated DC Voltage 170
    • Surge Energy (WTM) (J) 255
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 184
    • VNDC MAX (V) 226
    • Max Clamp Voltage (Vc) (V) 335
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3900
    • Partner ECAD Models V25S130P