UltraMOV25S

V25S150P

  • Electrical Characteristics
    • Catalog # V25S150P
    • Package Size 25mm
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 300
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 216
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 390
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3200