UltraMOV25S

V25S175P

  • Electrical Characteristics
    • Catalog # V25S175P
    • Package Size 25mm
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 315
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 243
    • VNDC MAX (V) 297
    • Max Clamp Voltage (Vc) (V) 450
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2550