UltraMOV25S

V25S300P

  • Electrical Characteristics
    • Catalog # V25S300P
    • Package Size 25mm
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 500
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 423
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 765
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1450