UltraMOV25S

V25S420P

  • Electrical Characteristics
    • Catalog # V25S420P
    • Package Size 25mm
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 655
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 612
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1100
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1000