UltraMOV25S

V25S550P

  • Electrical Characteristics
    • Catalog # V25S550P
    • Package Size 25mm
    • VMAX AC (V) 550
    • Max Rated DC Voltage 745
    • Surge Energy (WTM) (J) 765
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 819
    • VNDC MAX (V) 1001
    • Max Clamp Voltage (Vc) (V) 1475
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 750