UltraMOV25S

V25S625P

  • Electrical Characteristics
    • Catalog # V25S625P
    • Package Size 25mm
    • VMAX AC (V) 625
    • Max Rated DC Voltage 825
    • Surge Energy (WTM) (J) 800
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 900
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1625
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 660