UltraMOV25S

V25S750P

  • Electrical Characteristics
    • Catalog # V25S750P
    • Package Size 25mm
    • VMAX AC (V) 750
    • Max Rated DC Voltage 970
    • Surge Energy (WTM) (J) 890
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 1080
    • VNDC MAX (V) 1320
    • Max Clamp Voltage (Vc) (V) 1950
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 550