ZA

V100ZA05P

  • Electrical Characteristics
    • Catalog # V100ZA05P
    • VMAX AC (V) 60
    • Max Rated DC Voltage 81
    • Surge Energy (WTM) (J) 1.5
    • Peak Pulse Current (ITM) 1xAmps (A) 70
    • Nominal DC Voltage (VNDC) (V) 100
    • VNDC MIN (V) 90
    • VNDC MAX (V) 117
    • Max Clamp Voltage (Vc) (V) 175
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 90
    • Partner ECAD Models V100ZA05P