ZA

V100ZA15PX2855

  • Electrical Characteristics
    • Catalog # V100ZA15PX2855
    • VMAX AC (V) 60
    • Max Rated DC Voltage 81
    • Surge Energy (WTM) (J) 20
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 100
    • VNDC MIN (V) 90
    • VNDC MAX (V) 110
    • Max Clamp Voltage (Vc) (V) 175
    • Packaging Method BULK
    • Partner ECAD Models V100ZA15PX2855