ZA

V120ZC05P

  • Electrical Characteristics
    • Catalog # V120ZC05P
    • VMAX AC (V) 75
    • Max Rated DC Voltage 102
    • Surge Energy (WTM) (J) 3
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 108
    • VNDC MAX (V) 138
    • Max Clamp Voltage (Vc) (V) 205
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 140
    • Partner ECAD Models V120ZC05P