ZA

V120ZC4PX2855

  • Electrical Characteristics
    • Catalog # V120ZC4PX2855
    • VMAX AC (V) 75
    • Max Rated DC Voltage 102
    • Surge Energy (WTM) (J) 12
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • Nominal DC Voltage (VNDC) (V) 120
    • VNDC MIN (V) 108
    • VNDC MAX (V) 132
    • Max Clamp Voltage (Vc) (V) 200
    • Packaging Method BULK
    • Partner ECAD Models V120ZC4PX2855