ZA

V120ZS4P

  • Electrical Characteristics
    • Catalog # V120ZS4P
    • VMAX AC (V) 75
    • Max Rated DC Voltage 102
    • Surge Energy (WTM) (J) 12
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 108
    • VNDC MAX (V) 132
    • Max Clamp Voltage (Vc) (V) 200
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 750
    • Partner ECAD Models V120ZS4P