ZA

V12ZC2PX2855

  • Electrical Characteristics
    • Catalog # V12ZC2PX2855
    • VMAX AC (V) 6
    • Max Rated DC Voltage 8
    • Surge Energy (WTM) (J) 0.6
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • Nominal DC Voltage (VNDC) (V) 12.5
    • VNDC MIN (V) 9
    • VNDC MAX (V) 16
    • Max Clamp Voltage (Vc) (V) 30
    • Packaging Method BULK
    • Partner ECAD Models V12ZC2PX2855