ZA

V12ZS05P

  • Electrical Characteristics
    • Catalog # V12ZS05P
    • VMAX AC (V) 6
    • Max Rated DC Voltage 8
    • Surge Energy (WTM) (J) 0.14
    • Peak Pulse Current (ITM) 1xAmps (A) 50
    • VNDC MIN (V) 9
    • VNDC MAX (V) 16
    • Max Clamp Voltage (Vc) (V) 37
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1200
    • Partner ECAD Models V12ZS05P