ZA

V150ZC05P

  • Electrical Characteristics
    • Catalog # V150ZC05P
    • VMAX AC (V) 92
    • Max Rated DC Voltage 127
    • Surge Energy (WTM) (J) 4
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 135
    • VNDC MAX (V) 173
    • Max Clamp Voltage (Vc) (V) 250
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 120
    • Partner ECAD Models V150ZC05P