ZA

V180ZA05P

  • Electrical Characteristics
    • Catalog # V180ZA05P
    • VMAX AC (V) 110
    • Max Rated DC Voltage 153
    • Surge Energy (WTM) (J) 2.7
    • Peak Pulse Current (ITM) 1xAmps (A) 150
    • VNDC MIN (V) 162
    • VNDC MAX (V) 207
    • Max Clamp Voltage (Vc) (V) 290
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 50
    • Partner ECAD Models V180ZA05P