ZA

V180ZA10P

  • Electrical Characteristics
    • Catalog # V180ZA10P
    • VMAX AC (V) 115
    • Max Rated DC Voltage 153
    • Surge Energy (WTM) (J) 27
    • Peak Pulse Current (ITM) 1xAmps (A) 3000
    • VNDC MIN (V) 162
    • VNDC MAX (V) 198
    • Max Clamp Voltage (Vc) (V) 300
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1100
    • Partner ECAD Models V180ZA10P