ZA

V180ZS05P

  • Electrical Characteristics
    • Catalog # V180ZS05P
    • VMAX AC (V) 110
    • Max Rated DC Voltage 153
    • Surge Energy (WTM) (J) 5
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 162
    • VNDC MAX (V) 207
    • Max Clamp Voltage (Vc) (V) 295
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 100
    • Partner ECAD Models V180ZS05P