ZA

V180ZT05PX2855

  • Electrical Characteristics
    • Catalog # V180ZT05PX2855
    • VMAX AC (V) 110
    • Max Rated DC Voltage 153
    • Surge Energy (WTM) (J) 5
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 184.5
    • VNDC MIN (V) 162
    • VNDC MAX (V) 207
    • Max Clamp Voltage (Vc) (V) 295
    • Packaging Method T&R
    • Partner ECAD Models V180ZT05PX2855