ZA

V18ZS2P

  • Electrical Characteristics
    • Catalog # V18ZS2P
    • VMAX AC (V) 10
    • Max Rated DC Voltage 14
    • Surge Energy (WTM) (J) 1.5
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • VNDC MIN (V) 14.4
    • VNDC MAX (V) 21.6
    • Max Clamp Voltage (Vc) (V) 36
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 5000
    • Partner ECAD Models V18ZS2P