ZA

V18ZU1P

  • Electrical Characteristics
    • Catalog # V18ZU1P
    • VMAX AC (V) 10
    • Max Rated DC Voltage 14
    • Surge Energy (WTM) (J) 0.8
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • VNDC MIN (V) 14.4
    • VNDC MAX (V) 21.6
    • Max Clamp Voltage (Vc) (V) 36
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2000
    • Partner ECAD Models V18ZU1P