ZA

V220ZA05P

  • Electrical Characteristics
    • Catalog # V220ZA05P
    • VMAX AC (V) 140
    • Max Rated DC Voltage 180
    • Surge Energy (WTM) (J) 6
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 198
    • VNDC MAX (V) 253
    • Max Clamp Voltage (Vc) (V) 360
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 90
    • Partner ECAD Models V220ZA05P