ZA

V240ZT05P

  • Electrical Characteristics
    • Catalog # V240ZT05P
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 7
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 216
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 395
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 80
    • Partner ECAD Models V240ZT05P