ZA

V24ZA50P

  • Electrical Characteristics
    • Catalog # V24ZA50P
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • Surge Energy (WTM) (J) 6.5
    • Peak Pulse Current (ITM) 1xAmps (A) 1500
    • VNDC MIN (V) 19.2
    • VNDC MAX (V) 26
    • Max Clamp Voltage (Vc) (V) 43
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 18000
    • Partner ECAD Models V24ZA50P