ZA

V27ZC2P

  • Electrical Characteristics
    • Catalog # V27ZC2P
    • VMAX AC (V) 17
    • Max Rated DC Voltage 22
    • Surge Energy (WTM) (J) 2.5
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • VNDC MIN (V) 23
    • VNDC MAX (V) 31.1
    • Max Clamp Voltage (Vc) (V) 53
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3000
    • Partner ECAD Models V27ZC2P