ZA

V27ZU05P

  • Electrical Characteristics
    • Catalog # V27ZU05P
    • VMAX AC (V) 17
    • Max Rated DC Voltage 22
    • Surge Energy (WTM) (J) 0.25
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • VNDC MIN (V) 23
    • VNDC MAX (V) 31.1
    • Max Clamp Voltage (Vc) (V) 53
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 600
    • Partner ECAD Models V27ZU05P