ZA

V330ZC05P

  • Electrical Characteristics
    • Catalog # V330ZC05P
    • VMAX AC (V) 210
    • Max Rated DC Voltage 275
    • Surge Energy (WTM) (J) 9
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 297
    • VNDC MAX (V) 380
    • Max Clamp Voltage (Vc) (V) 540
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 60
    • Partner ECAD Models V330ZC05P