ZA

V33ZS70P

  • Electrical Characteristics
    • Catalog # V33ZS70P
    • VMAX AC (V) 21
    • Max Rated DC Voltage 27
    • Surge Energy (WTM) (J) 150
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • VNDC MIN (V) 29.5
    • VNDC MAX (V) 36.5
    • Max Clamp Voltage (Vc) (V) 58
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 13000
    • Partner ECAD Models V33ZS70P